??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Part Number
119928
Bushing Symbol
M-4-7/16
Bore
4-7/16 Inch
Bushing Keyway
1x1/2 Inch
Shaft Keyseat (Ref)
1x1/2 Inch
Bushing Torque Capacity
85.000 Lb-in
A
1.25 Inch
B Diameter
6.50 Inch
C Hub Dia.-CI 30 Iron
11.38 Inch
C Hub Dia.-Steel
10.00 Inch
D Diameter
9.00 Inch
E
6.75 Inch
F
5.18 Inch
G
0.41 Inch
Average Weight
46 Lbs
Bolt Circle
7.88 Inch
Number of Screw
4
Screw Size
3/4x6-3/4 Inch
Screw Torque
2700 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
2.16 Inch
Required Wrench Clearance L-Install Conventional Mounting
4.03 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
7.69 Inch
Required Wrench Clearance M-Remove Conventional Mounting
9.56 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
N/A Inch
Required Wrench Clearance L-Install Reverse Mounting
N/A Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
N/A Inch
Required Wrench Clearance M-Remove Reverse Mounting
N/A Inch
Загрузка CAD-моделей
Предварительные просмотры
Предварительный просмотр больше не отображает конфигурацию детали..Вы должны создать новый предварительный просмотр.